Voltage Controlled Oscillators (VCO)
searchIcon
banner background image

Voltage Controlled Oscillators (VCO)

ADI offers a broad portfolio of Voltage Controlled Oscillators (VCO) with excellent phase noise performance, options for wideband, and multiple choices including VCOs with output drivers and VCOs with single output to meet small size and low power requirements. These VCOs are used in a range of applications in the communications, military, industrial and healthcare markets.
ADI offers a broad portfolio of Voltage Controlled Oscillators (VCO) with excellent phase noise performance, options for wideband, and multiple choices including VCOs with output drivers and VCOs with single output to meet small size and low power requirements. These VCOs are used in a range of applications in the communications, military, industrial and healthcare markets.

Subcategories

archive icon
Analog Devices offers a broad portfolio of voltage controlled oscillators (VCO) with excellent phase noise performance, options for wideband, and multiple choices including VCOs with output drivers and VCOs with single output to meet small size and low power requirements. These VCOs are used in a range of applications in the communications, military, industrial, and healthcare markets.
Arrow image
Analog Devices offers a broad portfolio of voltage controlled oscillators (VCO) with excellent phase noise performance, options for wideband, and multiple choices including VCOs with output drivers and VCOs with single output to meet small size and low power requirements. These VCOs are used in a range of applications in the communications, military, industrial, and healthcare markets.